IESNA:LM-63-2002
[TEST]P1055179
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S122R3DR-S290D850-X4F0-XX-UDD-F-B
[LUMINAIRE]DEFINE 2, BLACK 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]CORE LIGHT ENGINE
[LAMP]5000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]382
TILT=NONE
1 -1 1 37 5 1 1 0.145833 3.895833 0
1 1 12.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
420 415.1 413.2 409.8 405 398.7 391.5 383.3 373.6 363
351.4 339.3 325.8 312.8 298.8 284.3 269.3 254.9 239.4 223.5
208 192.6 177.2 161.7 146.3 131.8 116.3 99.9 84.5 69.5
55 41 28 16.4 5.8 0 0
420 421.4 417.1 409.8 399.7 386.2 370.2 352.4 333.1 311.8
289.6 266.5 242.3 219.1 194.5 171.4 147.7 125.5 102.8 82.1
63.7 46.8 31.4 22.2 17.4 13.5 9.2 5.8 3.4 1.9
1 0.5 0 0 0 0 0
420 415.6 406.4 390 367.3 340.8 311.8 279.5 243.8 207.6
172.3 140 107.6 80.6 56.5 34.8 21.2 16.9 13 9.7
6.8 4.3 2.9 1.9 1 1 0.5 0.5 0.5 0.5
0.5 0 0 0 0.5 0.5 0
420 414.6 398.7 374.1 341.8 304.6 264 220.1 175.2 135.2
98.5 67.6 40.1 21.7 16.9 12.6 9.2 6.3 3.9 2.4
1.4 1 1 0.5 0.5 0.5 0.5 0.5 0.5 0.5
0.5 0.5 0.5 0.5 0.5 0.5 0
420 415.1 398.7 369.3 334.5 293 245.7 198.9 153 111.5
75.8 46.3 23.7 17.4 13 9.7 6.8 4.3 2.4 1.4
1 0.5 0.5 0.5 0 0.5 0 0 0 0
0 0 0 0 0 0 0
